IESNA:LM-63-2002
[TEST]P1175349
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-S1090D840-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2470
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 35
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1311.2 1299 1272.3 1236.7 1196.6 1151 1103.1 1051.9 997.3 941.7
883.8 827 765.8 704.6 641.2 577.7 514.3 449.7 389.6 346.2
315 287.2 259.4 232.6 208.2 185.9 163.6 143.6 123.6 105.7
87.9 71.2 55.7 41.2 25.6 12.2 0
1311.2 1312.4 1289 1254.5 1216.6 1174.3 1128.7 1077.5 1025.2 970.6
913.9 854.9 794.8 733.5 671.2 608.9 547.6 485.3 421.9 365.1
323.9 292.7 264.9 236 210.4 187 164.7 143.6 123.6 108
93.5 77.9 60.1 44.5 28.9 16.7 0
1311.2 1302.3 1286.8 1260 1227.8 1192.1 1153.2 1109.8 1064.1 1015.2
961.7 910.5 853.8 801.4 742.4 687.9 631.1 573.3 518.7 460.8
405.2 350.6 302.8 267.1 240.4 214.8 191.5 169.2 144.7 122.4
101.3 81.3 62.3 45.6 31.2 17.8 0
1311.2 1303.5 1295.7 1282.3 1261.2 1235.6 1207.7 1172.1 1130.9 1088.6
1043 997.3 949.5 901.6 851.5 800.3 749.1 699 647.8 595.5
545.4 498.7 449.7 400.7 351.7 301.7 251.6 205.9 167 134.7
106.9 83.5 63.4 45.6 30.1 15.6 0
1311.2 1304.6 1305.7 1297.9 1282.3 1266.7 1245.6 1217.7 1185.5 1151
1113.1 1074.2 1031.9 988.4 943.9 898.3 850.4 803.7 754.7 707.9
662.3 612.2 561 509.8 453 396.3 338.4 282.7 223.7 174.8
126.9 84.6 61.2 42.3 25.6 12.2 0
